Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Pentair STA-RITE
Description
VARIO 1-20/MULTI EVO E P
Bill of material
VARIO1-20/Multi EVO-E 3-50P
LOGDEST
LOG Destination
LOG
Level of Geometry
TYPE
Type
PN
P/N
KW
kW (V)
VOL
Voltage
1 ~ 230
FREQ
Frequency
50
COM
Company
Pentair STA-RITE
IP
IP 55
DNA
Manifold diameter
1"1/2
DNM
Manifold diameter
1"1/2
CT
Connection type
Filettato GAS
DESCRIPTION
Product name and definition
VARIO 1/20 VARIABLE SPEED BOOSTER SET , composed of the parallel installation of two inverters integrated directly on the motor of each installed electric pump
BOM
Bill of material
PM
Pump model
NP
No. pumps
2
MODEL
Model
Multi EVO-E P
PERQ
Performances Q = m3/h
PERH
Performances H = m
L1
560 mm
L2
15 mm
L3
510 mm
L4
540 mm
P1
mm
P2
mm
P3
390 mm
P4
420 mm
P5
mm
H1
mm
H2
mm
H3
mm
D1
D2
1 1/2”
WEIGHT
Weight
kg
Preview - Generation
Preview
3D
2D

Catalog Info
Classification
CNS
Geometrical Properties:
LOG Destination: architecture
LOG: 200
Object Properties:
Type Code: VARIO1-20/Multi EVO-E 3-50P
Physical Properties:
Mass: 48.6 kg